,Model##other##,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##other##,Compressor Quantity##other##,Base Rail Height##length##inches,Base Rail Wall Thickness##length##inches,Curb Height##length##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Height##hvac_duct_size##inches,Return Air Connection Width##hvac_duct_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Left##length##inches,Family Load Status##other##,Include Clearance##other##,Condenser Section Offset Back##length##inches
3 Ton,DAHA03A,R-410A,67,53.9,40.8,SCROLL,1,3.813,2,14,5,39.7,8.9,27.9,5,5.3,28,8.9,60,60,67.5,70,0,60,1,6.6,32.4,Valid - Type loaded via type catalog,1,0
4 Ton,DAHA04A,R-410A,67,53.9,40.8,SCROLL,1,3.813,2,14,5,39.7,8.9,27.9,5,5.3,28,8.9,60,60,67.5,70,0,60,1,6.6,32.4,Valid - Type loaded via type catalog,1,0
5 Ton,DAHA05A,R-410A,67,53.9,40.8,SCROLL,1,3.813,2,14,5,39.7,8.9,27.9,5,5.3,28,8.9,60,60,67.5,70,0,60,1,6.6,32.4,Valid - Type loaded via type catalog,1,0